Products
Service & Support
Industries & Solutions
Company

Simply connect and start lowering costs

Simply connect and start lowering costs

All the pneumatic lines come together in the control cabinet. With our IO-Link valve interfaces you use a simple industry standard cable to connect decentralized valve terminals to the controller. This makes it easy to control the reliable movement of the pneumatic cylinders. You also simplify installation, since IO-Link needs only an unshielded 3- or 4-conductor cable. This minimizes effort and expense, saves cable and tube material and reduces your costs.

Features

  • Compact adapter housing, ideal for tight spaces
  • For various applications, pin compatible with a wide range of valve terminals
  • IO-Link means noise-immune signals

Downloads

  • Industry brochure tire industry
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue