Products
Service & Support
Industries & Solutions
Company

Simple gripper changing

Simple gripper changing

With the help of Balluff inductive couplers, the need for manual insertion of mechanical connectors when changing grippers is eliminated. The couplers send signals and power without contact, are easy to use and offer maximum flexibility. The quick- disconnect units can be changed in the gripper in just moments.

Features

  • Long service life, no mechanical wear
  • Plug-and-Play
  • Weight savings

Downloads

  • Industry brochure plastics industry
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue