Products
Service & Support
Industries & Solutions
Company

Scanning the slider on casting molds

Scanning the slider on casting molds

When solidified castings are pressed out of the mold, the slides must be in the end position. To prevent costly repairs, functional sensors are often replaced out of preventive considerations. Balluff gives you a long-life and reliable solution: mechanical limit switches rated up to +180 °C with silicon protective tube. You reduce time-consuming failures to a minimum. And at the same time reduce setup times and save money.

The features

  • Rugged, compact housing
  • Continuous temperature rated to +150 °C, for 10 h/d up to +180 °C
  • Fiberglass reinforced silicon protective tube: resistant to weld and metal splatter up to +1200 °C

Downloads

  • Industry brochure automotive
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue