Products
Service & Support
Industries & Solutions
Company

Safe Communication

Safe Communication

The new safe I/O module is the first to connect automation and safety technology via IO-Link. It is simply connected to the IO-Link master. Since the system is open all the way to the sensor level, you can connect nearly any safety device.

The features

  • An infrastructure for automation and safety technology up to PLe/SIL3 via IO-Link
  • Low maintenance costs in case of service thanks to comprehensive diagnostics and easy device replacement
  • Lower costs by using uniform M12 single-ended cordsets
  • Reduction of the required IP addresses
  • Standardized wiring concept, reliable safety guard locking devices can be connected directly

Downloads

  • Industry brochure metalworking
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue