Products
Service & Support
Industries & Solutions
Company

Rotor blade pitch control

Rotor blade pitch control

Our magnetostrictive linear position sensors have been especially developed for use in the hydraulic cylinders of wind turbines. Using the systems' pitch adjustment, the rotor blade angles can be adjusted precisely to the wind speed to maximize power generation and ensure system reliability.

The features

  • Low-maintenance
  • Pressure rated to 600 bar
  • Vibration and shock-resistant for trouble-free use in adverse conditions

Downloads

  • Industry brochure energy production
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue