Products
Service & Support
Industries & Solutions
Company

RFID with IO-Link - Economical RFID solutions for low data volumes

RFID solutions with IO-Link

RFID with the IO-Link communication standard opens up particularly economical and versatile solutions for identification tasks with low data volumes. For this purpose, the IO-Link read/write head communicates with an IO-Link network module, which serves as the evaluation unit and establishes the connection to the controller. Since this IO-Link master has up to 16 ports, additional devices can be easily connected for additional test tasks. RFID with IO-Link is also a suitable choice if data storage is implemented centrally by cloud solutions and the data carrier serves purely as an identifier.

With a broad portfolio of IO-Link read/write heads, RFID systems can be put together to fit exactly. And with the IO-Link master as the evaluation unit, the remaining ports can be occupied by any other sensors and actuators.

  • Broad portfolio for different reading ranges and environmental conditions
  • Extremely economical and flexible in use
  • Parameterization and diagnostic options via IO-Link

能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue