Products
Service & Support
Industries & Solutions
Company

Reliably detect stamped parts on slides

Reliably detect stamped parts on slides

When press parts slide from the belt into stack nests or transport containers, our inductive sensors are ideal for checking the presses, because with a capture range of up to 300 mm they can monitor the entire slide width. This gives you certainty that nothing is left behind which could damage the tool. Another benefit: use a potentiometer or teach-in button to set the switching distance of up to 30 mm.

The features

  • Contact-free and therefore wear-free
  • Insensitive to contamination, short-circuit protected
  • Extremely repeatable and highly reliable
  • For metal objects

Downloads

  • Industry brochure automotive
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue