Products
Service & Support
Industries & Solutions
Company

Reliably detect objects

Reliably detect objects

Simple tracking solutions can be implemented without major effort. Even the simple interrogation of switching and measuring sensors is suitable here. Because each of these sensors is connected to the controller, all data is automatically flowing there for further processing. For maximum flexibility, Balluff offers sensors in a wide variety of sizes and designs.

Features

  • Can be integrated into tight assemblies: particularly small, space-saving design
  • No external amplifiers required: fully integrated electronics
  • Smallest inductive sensors on the market (3 mm, 4 mm and 5 mm, housing length 6 mm)
  • Contactless and wear-free
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue