Products
Service & Support
Industries & Solutions
Company

Reliable tracking

Reliable tracking

When, for example, powdered milk is filled from large stainless steel containers into defined packaging units, you must ensure continuous supply as well as traceability. Using Balluff UHF RFID system tags, instead of stick-on Data Matrix codes, means they can also withstand cleaning processes.

Features

  • Reliable, error-free reading of the data carriers
  • Transparent process since all the information about material, time and utilization is available at all times
  • Rugged and insensitive to contamination

Downloads

  • Industry brochure intralogistics
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue