Products
Service & Support
Industries & Solutions
Company

Reliable parts tracking in production and assembly

Reliable parts tracking in production and assembly

Our high-speed RFID system ensures tracking of the circulating stock of your automated assembly system. The flexible BIS V processor unit uses high-speed read/write heads to process large data quantities in the shortest possible time. These are 8 times faster than the global standard ISO 15693, so that the cycle times are reduced and yield rates are increased. In short, you can put full reliance on the system because, for quality assurance, it records the entire production process and stores all the data.

The features

  • Space for all the information with matchlessly generous storage capacity up to 128 kB
  • Decentralized data retention for the highest security
  • Transparent – all the data available in real time
  • Flexible – RFID and sensors can be combined using integrated IO-Link master

Downloads

  • Industry brochure automotive
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue