Products
Service & Support
Industries & Solutions
Company

Reliable detection and control of objects

BOS photoelectric sensors

Reliable detection and control of objects

Photoelectric sensors reliably detect the presence of objects. They check shape, color, distance, or thickness just as reliably and precisely. Compared to proximity switches with inductive or capacitive technology, they offer a significantly higher detection range. For maximum flexibility, Balluff offers sensors with different types of light, from red light to infrared to laser, and in a wide variety of designs.

Features

  • Reliable inspection of shape, color, distance, thickness, and much more
  • Wide range of light types for many applications
  • Very large detection distances and high accuracy
  • Can be used for almost any material, including glass, metal, plastic, wood, liquids

Downloads

  • Industry brochure white goods – household appliances
  • Industry brochure electronics industry
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue