Products
Service & Support
Industries & Solutions
Company

Reliable connection

Reliable connection

Each system is only as good as its weakest component. This also applies to electrical systems. Here it is often the connections whose significance for signal quality and reliability is underestimated. With Balluff you don't need to make any compromises, rather our connectors and cables offer the same quality as our sensors and systems.

The features

  • The right cable for each sensor
  • Up to –40 °C when fixed installed
  • Made of PUR or PVC

Related topics

Downloads

  • Industry brochure energy production
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue