Products
Service & Support
Industries & Solutions
Company

Read all common codes

Read all common codes

Warehouse automation starts with identification systems. Our handheld readers read all common 1D, 2D and stacked bar codes as well as postal codes in any orientation (tilted up to 40°) and in motion. The reader is simple to use. In addition, the ergonomic shape and low weight eliminate fatigue and are easy on the user's hands.

Features

  • Maximum read range 40 cm
  • An acoustic signal, an LED on the reader and an LED spot projected onto the code confirm successful detection
  • Weighs just 200 g

Related topics

Downloads

  • Industry brochure intralogistics
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue