Products
Service & Support
Industries & Solutions
Company

Precise optical detection in intralogistics

BOS R81K photoelectric sensors and BNI IO-Link hub

Due to their design, Balluff optical sensors can also be used in confined installation situations, which is often the case with conveyor systems in formation and testing. With their precise switching behavior, they reliably detect the presence of cells, pallets or containers regardless of the surface material and over ranges. For simple and cost-effective installation, you can use complementary IP67 IO-Link hubs that connect 16 sensors to the controller via an IO-Link connection and are easily commissioned via plug-and-play.

Features

  • Flexible use thanks to a wide range of mounting options
  • Fast and easy alignment due to large diameter red light emitters
  • Excellent price-performance ratio for all functional principles

Downloads

  • Industry brochure battery industry
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue