Products
Service & Support
Industries & Solutions
Company

Positioning assembly and conveying equipment

Positioning assembly and conveying equipment

When it comes to machine processes performed on the engine block, the mechanical multiple position limit switches from Balluff reliably switch even if metal chips accumulate on the active surface. The maintenance-free, self-lubricating plunger guide guarantees reliable function of the switches, so that you can count on high equipment up-time and profitability in the production process because the engine block and the tool are always correctly positioned for exact machining.

The features

  • Robust housing for extreme applications
  • Flawless function even in the presence of chips and aggressive coolants and lubricants
  • Insensitive to vibration and high temperatures
  • Maintenance-free, self-lubricating plunger guide for long service life

Downloads

  • Industry brochure automotive
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue