Products
Service & Support
Industries & Solutions
Company

Position detection at the pusher machine

Position detection at the pusher machine

Optimize the availability of your systems, reduce maintenance costs and increase the quality of your processes. Whether it's position sensing or end-of-travel detection on the pusher machine, our BES high-temperature rated inductive sensors ensure the best results in the hot zone up to 160 °C.

The features

  • Protection rating IP69K
  • Functional security, even in continuous operation
  • No additional evaluation electronics needed

Downloads

  • Industry brochure steel and metallurgical industry
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue