Products
Service & Support
Industries & Solutions
Company

Optically capturing jaw and tooth geometry

Optically capturing jaw and tooth geometry

When capturing the jaw and tooth geometry of their patients, dentists are increasingly dispensing with the use of impression material and instead using state-of-the-art camera technology. Our modular camera concept is ideally suited to such applications. The customer‘s software creates 3D data for the tooth model multiple 2D images. In this way, personalized dental restorations are produced on the basis of contact-free scanned data.

The features

  • Extremely compact camera modules, easy to integrate into hygienic camera housings
  • Individual adaptations – e.g. of data interfaces – can be implemented quickly
  • Implant production on the basis of precisely recorded 3D data

The products listed here are "standard products" or "modified standard products".
When using these products as components in laboratory or medical equipment, the usability of these products must be checked and qualified by the laboratory/medical equipment manufacturer on his own responsibility.
Before construction, installation and commissioning, please observe the data sheet/operating instructions of the product.

Downloads

  • Industry brochure life science – medical and laboratory applications
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue