Products
Service & Support
Industries & Solutions
Company

Non-contact detection of levels through the container wall

Non-contact detection of levels through the container wall

In wet chemistry you can ensure a frictionless process chain by using our capacitive sensors to verify the ideal level for acid, base and ultrapure water tanks. These reliably detect the level through up to 10 mm thick glass and plastic vessel walls. For highly conductive media such as acids, use our capacitive high-end sensors, which also mask out foam and build-up.

The features

  • For acids, bases, ultrapure water and slurry
  • Without by-passes

Downloads

  • Industry brochure semiconductor industry
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue