Products
Service & Support
Industries & Solutions
Company

Monitoring vulcanization pressure

Monitoring vulcanization pressure

Pressure sensors from Balluff ensure reliable pressure monitoring during vulcanization and thereby contribute to process reliability. Our solutions can be installed in the hydraulic board or attached to the pneumatic lines. Available are both pressure transmitters and pressure sensors with display from which you read current values. Both sensor types feature reliable measurement technology. Their rotating housing enables flexible installation and their VDMA conformal programming ensures convenient operation.

Features

  • Extended temperature range
  • Stainless steel housing
  • With IO-Link interface, can be installed right where the action takes place while taking up little space

Downloads

  • Industry brochure tire industry
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue