Products
Service & Support
Industries & Solutions
Company

Monitoring vibrations in presses and punching machines

With BCM condition monitoring sensors

Monitoring vibrations in presses and punching machines

During punching and forming, large forces often act on the workpiece in order to achieve the desired geometry. The machines and tools used for this are optimized to make the manufacturing processes as low-shock and low-vibration as possible. (e.g. also on linear guides and hydraulic units) by measuring continuously monitoring vibration and temperature continuously monitor vibration and temperature at the point of action and report deviations via userdefined alarms.

The features

  • Vibration analysis up to 6000 Hz (+/- 3dB cut-off frequency)
  • Measuring range +/-16g
  • IO-Link interface
  • Contact temperature monitoring
  • Optional additional functions: Operating hours counter, switching counter, frequency analysis, frequency and raw data recording
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue