Products
Service & Support
Industries & Solutions
Company

Monitoring tool clamping distance with inductive positioning systems

Monitoring tool clamping distance with inductive positioning systems

Using linear position measurement you can realize clamping distance monitoring even when the clamping mechanism rotates. The inductive positioning system detects the position of a metallic disc which moves past the sensor from the side. Measuring sensors for various travel distances are available depending on the requirements.

The features

  • Choose IO-Link, switching points or analog interface, flexible processing
  • Temperature output, for diagnostics
  • Different measuring ranges using the same technology
  • Simple position indicating metal target which can be embedded in the clamping system

Downloads

  • Industry brochure drive technology
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue