Products
Service & Support
Industries & Solutions
Company

Monitoring the opening positions of furnaces

Monitoring the opening positions of furnaces

With our inclination sensors you reliably monitor coverage of the melting oven at all times: both when filling the ovens with raw material and when dumping the melt. Using a non-contacting, absolute measuring principle, the inclination sensors detect the angle of moving machine members directly and ensure their correct position. The sensors stand out with their ease of installation and high accuracy. Using an analog switching device, you can also set switchpoints.

The features

  • Centering function (calibration) for positioning as desired
  • Large angle range of ±90°
  • Precise regulation of processes with high accuracy of 0.8°
  • For harsh conditions, extended temperature range –20…+85 °C

Downloads

  • Industry brochure automotive
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue