Products
Service & Support
Industries & Solutions
Company

Monitoring the filling height of hot foundry waste

Monitoring the filling height of hot foundry waste

By monitoring the fill height of the waste bins with photoelectric sensors you ensure that they are not overloaded and no hot casting material can fall onto the transport belt. Sensors that are subjected to high temperatures come in special protective housings. This increases their service life. At permanently high temperatures up to +160 °C optional water cooling ensures reliable sensor function.

The features

  • Mechanically stable
  • Chemical and temperature resistant
  • Long service life, reduced maintenance costs
  • Glass versions suitable for ATEX Zone 22

Downloads

  • Industry brochure automotive
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue