Products
Service & Support
Industries & Solutions
Company

Monitoring press forces

Monitoring press forces

By using our BSP pressure sensors you can simply determine press forces based on the hydraulic pressure. This provides users of hydraulic presses with a rugged and economical solution for dynamic monitoring of the press forces. You can install the sensors as needed and operate them conveniently and comfortably due to the rotating housing and simple VDMA-conformal programming. Using the bright LED display, you can track current system pressure quickly and reliably.

The features

  • Pressure rated –1 to 600 bar
  • Process connection G¼", G½", R¼", NPT¼"
  • Flush with the front surface in G½" and TriClamp 1.5"
  • Selectable outputs (analog, digital, IO-Link)

Downloads

  • Industry brochure metalworking
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue