Products
Service & Support
Industries & Solutions
Company

Monitoring levels on the hydraulic power unit

Monitoring levels on the hydraulic power unit

To reliably detect the hydraulic fluid fill level, you just need magnetostrictive fill level sensors with floats. These are fully encapsulated for ruggedness. They stand out with their precision and are designed for high sampling rates.

Both analog signals (0...10 V or 4...20 mA) and IO-Link can be used as interfaces.

The features

  • Made of corrosion-proof stainless steel with high surface quality
  • Continuous precise measurement in the μm range for highly accurate results

Downloads

  • Industry brochure metalworking
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue