Products
Service & Support
Industries & Solutions
Company

Monitoring level in sand bunkers

Monitoring level in sand bunkers

Ultrasonic sensors from Balluff provide contactless measurement of the levels of sand bunkers in the foundry and do it continuously over a detection range of up to 6 m. They remain unaffected by dust or contamination. The fill level output can either be an analog signal or a two switching signal output as min./max. value.

The features

  • Non-contact, continuous measurement
  • Reliable in critical environmental conditions such as dust and impurities
  • Extreme precision with high resolution and no blind zones
  • Independent of material and color

Downloads

  • Industry brochure automotive
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue