Products
Service & Support
Industries & Solutions
Company

Monitoring end positions

Monitoring end positions

Do you need to monitor the traverse path of machine axes? You can choose from various options: Standard option with BNS mechanical position switches according to the principle of normally closed contacts connected in series, or non-contact with inductive sensors. If you use an incremental linear magnetic encoder system, the sensor signals can also be used for the reference point move.

The features

  • Select from among various operating principles and choose your own best solution

Downloads

  • Industry brochure metalworking
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue