Products
Service & Support
Industries & Solutions
Company

Monitor piston position on cylinders

Monitor piston position on cylinders

Our compact standard magnetic field sensors are the optimal classic solution for monitoring the piston position on cylinders. The sensor recognizes the field of the magnet integrated into the piston through the actuator wall, even at high travel speeds. With its non-contact position detection these magnetic field sensors from Balluff are absolutely reliable and wear-free. This means: no contact erosion or bounce. You get only clean switching points.

Features

  • Can be installed in T- or C-slot from above
  • Short, compact form factors with great holding force as well as miniature sizes for short stroke cylinders and grippers
  • No double switching points
  • Large, extremely bright LED for simple diagnostics

Downloads

  • Industry brochure fluid power technology
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue