Products
Service & Support
Industries & Solutions
Company

Monitor pipe handling

Monitor pipe handling

Iron roughnecks maximize the efficiency in making up or breaking down casings. Our explosion-proof magnetostrictive linear position sensors measure with absolute accuracy to control the movements when threading or disconnecting these heavyweights. This is how you play it safe and use the highest precision.

The features

  • For explosion hazard environments
  • With IECex, ATEX, NEC500/505 and additional international approvals
  • Rugged stainless steel design

Downloads

  • Industry brochure energy production
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue