Products
Service & Support
Industries & Solutions
Company

Monitor participation in limited conditions

BOS photoelectric sensors

Monitor participation in limited conditions

In some areas, industrial automation requires increasing miniaturization of assemblies. This calls for components that are as small, lightweight and yet powerful as possible. Miniature sensors from Balluff meet these requirements. For example, our miniature photoelectric sensor is designed for use in gripper arms and robot applications: With its ultra-small housing, it can be mounted directly on the gripper of the robot to save space, from where it monitors the part pickup from transport to safe delivery.

Features

  • Extremely compact for use in confined spaces
  • Precise switching behavior
  • IO-Link variants available with extensive parameterization options

Downloads

  • Industry brochure white goods – household appliances
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue