Products
Service & Support
Industries & Solutions
Company

Monitor levels without contact on by-pass tubes

Monitor levels without contact on by-pass tubes

You can also prevent overflow of tanks with aggressive chemical contents or too low a level by monitoring levels with the help of by-pass tubes. Install our compact capacitive sensors on the by-pass tube using cable ties. This is simple and inexpensive. To compensate for foam and build-up there are high-end versions for you which reliably detect highly conductive media such as lyes.

The features

  • For acids, bases, ultrapure water and slurry
  • Smart Level technology for foam and build-up compensation

Downloads

  • Industry brochure semiconductor industry
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue