Products
Service & Support
Industries & Solutions
Company

Monitor End Positions on Tie Rod Cylinders

Monitor End Positions on Tie Rod Cylinders

For precise end-of-travel monitoring on hydraulic cylinders choose our pressure-rated inductive sensors with fixed stop. This end stop makes simple installation possible. You also benefit from great freedom of design because the pressure-rated housing swivels, allowing you to position the cable exit as needed. Another plus: A wide range of sizes lets you select the right sensor for your cylinder type.

Features

  • Fixed stop and pressure-rated housing for ease of installation
  • Cable and connector exit can be ideally positioned thanks to swivel housing
  • Established US standard – supports systems builders in international competition

Downloads

  • Industry brochure fluid power technology
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue