Login

Please login to display your specific pricing.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Service & Support
Industries & Solutions
Company

Mobile Crane: Monitoring the End Position of the Outriggers

Mobile Crane: Monitoring the End Position of the Outriggers

Our inductive sensors are ideally suited for monitoring the extendable outriggers on mobile cranes. They monitor the end position of the vertical hydraulic cylinders to ensure that the outrigger can only extend and retract when the plate is in the park position.

The features

  • High-pressure rated to 500 bar
  • International certificates: CE, cULus, EAC, WEEE
  • IP68 protection

Downloads

  • Industry brochure mobile equipment
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue