Products
Service & Support
Industries & Solutions
Company

Measuring the inclination of the casting ladle

Measuring the inclination of the casting ladle

Inclination sensors from Balluff with their extremely high accuracy of 0.1° offer the safety steelworkers need. They ensure precise location control of the cover or the casting ladle and continually guide the ladle as the pour is made. Their outstanding resolution provides extremely exact angle measurement even when rotational movement is involved.

The features

  • High repeat accuracy and precision
  • Rugged, compact metal housing
  • Simple installation, no moving parts

Downloads

  • Industry brochure steel and metallurgical industry
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue