Products
Service & Support
Industries & Solutions
Company

Measure position and end position with absolute accuracy

Simple handling, versatile application and economical

Measure position and end position with absolute accuracy

When other travel measuring systems are too large, too slow, too imprecise or too inflexible, you can count on the BML-SL1 absolute magnetic encoder. It is ideal when you need high absolute accuracy of positions and end-of-travel. Specifically developed for measuring and positioning tasks, it is rapid, highly precise and can be used in any industry. The encoder is compact, making it easy to integrate, simple to use and extremely cost-effective.

Special flexibility comes from its built-in IO-Link interface, which also allows you to conveniently connect the measuring system. Format setup and adjustment are fast and easy using this communication standard because you can easily enter all the parameters from a central location. Using IO-Link you can output position information and easily view it on the controller; you monitor the target position and continually check positions during the move.

With the BML SL1 you get all the advantages of a magnetic tape system and the innovative interface of the controller world.

Related topics

能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue