Products
Service & Support
Industries & Solutions
Company

Level detection

Level detection

BCS capacitive sensors from Balluff reliably detect levels of various materials. Depending on the application type the level can be detected non-contact or in direct contact with the medium.

Features

  • Smart Level technology for conductive media
  • Fast installation
  • Good adhesion compensation

Downloads

  • Industry brochure filling and packaging Industry
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue