Products
Service & Support
Industries & Solutions
Company

Label Detection

PRIMARY PACKAGING

In high‑speed labeling machines, reliable detection of printed contrast marks is essential for accurate label positioning in primary packaging processes. Variations in label design, color, material or machine speed can easily result in missed marks, incorrect label placement and increased scrap.

A contrast sensor continuously monitors the moving label web and reliably detects the contrast difference between the mark and its background. The resulting fast and stable signal triggers label dispensing, cutting or wrapping at exactly the right moment. This ensures consistent labeling accuracy, faster format changes, stable operation at high speed, reduced downtime, and improved OEE in packaging machines.

Key benefits

  • Accurate and repeatable label positioning
    Reliable mark detection ensures labels are consistently applied in the correct position, minimizing misalignment, rejects and rework.

  • Stable performance at high speeds
    Fast response times enable dependable operation in modern labeling machines with very high throughput, without missed marks or timing drift.

  • Robust detection on challenging materials
    Contrast‑based sensing delivers stable signals even on glossy films, printed liners or low‑contrast label designs, preventing false triggers and unplanned stops.

  • Fast and flexible format changes
    Simple adjustment to different marks, colors and label layouts reduces setup time and supports frequent product changeovers.

  • Improved OEE and process reliability
    Fewer labeling errors, less waste and reduced unplanned downtime directly contribute to higher productivity and more predictable packaging performance.

BGL0035

Fork sensors and angle sensors

BFS000N

Color sensors

BKT0018

Contrast sensors

BKT0016

Contrast sensors

BGL002L

Fork sensors and angle sensors

BGL0035

Fork sensors and angle sensors

Series
C
Dimension
18 x 80 x 93.5 mm
Fork opening
30 mm
Interface
IO-Link NO/NC
Principle of operation
Fork sensor
Principle of optical operation
Through-beam sensor
Special optical feature
Light array
Beam characteristic
Divergent
Light type
LED, red light
Light spot size
3 x 28 mm Light exit
Connection
Connector, M12x1-Male, 4-pin
Housing material
Aluminum, Anodized
Material sensing surface
PMMA
Operating voltage Ub
18...30 VDC
Approval/Conformity
CE
UKCA
WEEE
More product details
BFS000N

Color sensors

Series
6K
Dimension
12 x 34 x 21.6 mm
Input function
Key disable on/off
Same function as button
Interface
IO-Link-Device: 1.1.3
Push-Pull/IO-Link: NO/NC
Principle of operation
Color sensor
Principle of optical operation
Diffuse sensor
Beam characteristic
Focused
Light type
LED RGB
Light spot size
1 x 5 mm at 12 mm
Range
9...15 mm
Connection
Connector, M8x1-Male, 4-pin
Housing material
ABS
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details
BKT0018

Contrast sensors

Series
6K
Dimension
12 x 34 x 21.6 mm
Interface
IO-Link-Device: 1.1.3
Push-Pull/IO-Link: NO/NC
Input function
Key disable on/off
Same function as button
Principle of operation
Contrast sensor
Principle of optical operation
Diffuse sensor, focused
Light type
LED RGB
Light spot size
1 x 4 mm at 12 mm
Range
9...15 mm
Connection
Connector, M8x1-Male, 4-pin
Housing material
ABS
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details
BKT0016

Contrast sensors

Series
6K
Dimension
12 x 34 x 21.6 mm
Interface
IO-Link-Device: 1.1.3
Push-Pull/IO-Link: NO/NC
Input function
Key disable on/off
Same function as button
Principle of operation
Contrast sensor
Principle of optical operation
Diffuse sensor, focused
Light type
LED RGB
Light spot size
1 x 4 mm at 12 mm
Range
9...15 mm
Connection
Connector, M8x1-Male, 4-pin
Housing material
ABS
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details
BGL002L

Fork sensors and angle sensors

Series
21
Dimension
20 x 26 x 90 mm
Fork opening
2 mm
Interface
PNP: NO/NC
NPN: NO/NC
Principle of operation
Fork sensor
Principle of optical operation
Through-beam sensor
Beam characteristic
Divergent
Light type
Infrared
Light spot size
0.5 x 4 mm Light exit
Connection
Connector, M8x1-Male, 4-pin
Housing material
Aluminum, Anodized
Material sensing surface
Glass
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
WEEE
More product details

Downloads

  • SIMPLIFY PACKAGING AUTOMATION. BUILD DIGITAL-READY MACHINES
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue