Products
Service & Support
Industries & Solutions
Company

Inspection and quality assurance

END-OF-LINE PACKAGING

In automated packaging lines, inspection and quality assurance play a key role in labeling, sealing and packaging verification processes. Typical inspection tasks include seal verification, package completeness checks and the detection of defects that cannot be reliably identified using conventional sensors.

Vision‑based inspection enables automated quality checks of visible features such as seals, caps, labels and printed information directly on the packaging line. Radar‑based inspection complements this by detecting hidden defects or missing contents inside closed or opaque packages. By combining these technologies, packaging machines achieve comprehensive quality control, ensuring compliance, traceability and reduced scrap.

Key benefits

  • Reliable visual inspection with vision sensors
    Vision‑based systems enable automated inspection of seals, caps, labels and surface features, supporting consistent quality assurance at production speed.

  • Inspection beyond visible surfaces with radar technology
    Radar imaging detects missing products, incomplete packages and hidden defects inside closed or opaque packaging where optical systems reach their limits.

  • Non‑destructive, in‑line quality control
    Both vision and radar technologies operate contact‑free and at full line speed, enabling 100% inspection without interrupting the packaging process.

  • Reduced waste and fewer customer complaints
    Early detection of defects prevents faulty packages from moving downstream, reducing scrap, rework and the risk of recalls.

  • Scalable quality assurance concept
    The combination of vision sensors for standard inspection tasks and radar imaging for advanced defect detection allows quality control to be scaled according to application risk and packaging requirements.

BVS01ZC

BVS VisionSensor

BVS01ZE

BVS VisionSensor

BVS01ZF

BVS VisionSensor

BVS01ZJ

BVS VisionSensor

BVS01ZC

BVS VisionSensor

Application
Check on attendance
Verification
Brightness tool
BLOB
Edge analysis
Finder
Code tool
Error control
Scan-Trigger
Secondary features for condition monitoring
Inclination monitoring and installation aid
Internal humidity detection
Internal temperature monitoring
Vibration monitoring
Image resolution
1.2 MP(1280 x 960 pixels)
Focal length
9.6 mm
Range min.
50 mm
Field of view
30 x 30 mm ... 305 x 230 mm
Light emitter illumination
LED white
LED red
Interface
IO-Link 1.1;TCP/UDP;IIoT (Gigabit Ethernet)
Dimension
56 x 56 x 59 mm
IP rating
IP67
Approval/Conformity
CE
UKCA
cULus
FCC
WEEE
More product details
BVS01ZE

BVS VisionSensor

Application
Check on attendance
Verification
Brightness tool
BLOB
Edge analysis
Finder
Code tool
Error control
Scan-Trigger
Secondary features for condition monitoring
Inclination monitoring and installation aid
Internal humidity detection
Internal temperature monitoring
Vibration monitoring
Image resolution
1.2 MP(1280 x 960 pixels)
Focal length
9.6 mm
Range min.
50 mm
Field of view
30 x 30 mm ... 305 x 230 mm
Light emitter illumination
LED white
LED infrared
Interface
IO-Link 1.1;TCP/UDP;IIoT (Gigabit Ethernet)
Dimension
56 x 56 x 59 mm
IP rating
IP67
Approval/Conformity
CE
UKCA
cULus
FCC
WEEE
More product details
BVS01ZF

BVS VisionSensor

Application
Check on attendance
Verification
Brightness tool
BLOB
Edge analysis
Finder
Code tool
Error control
Scan-Trigger
Secondary features for condition monitoring
Inclination monitoring and installation aid
Internal humidity detection
Internal temperature monitoring
Vibration monitoring
Image resolution
1.2 MP(1280 x 960 pixels)
Focal length
9.6 mm
Range min.
50 mm
Field of view
30 x 23 mm ... 305 x 230 mm
Light emitter illumination
LED white
LED red
Interface
Multi-fieldbus PROFINET
EtherNET/IP;TCP/UDP;IIoT (Gigabit Ethernet)
Dimension
56 x 56 x 59 mm
IP rating
IP67
Approval/Conformity
CE
UKCA
cULus
FCC
WEEE
More product details
BVS01ZJ

BVS VisionSensor

Application
Check on attendance
Verification
Brightness tool
BLOB
Edge analysis
Finder
Code tool
Error control
Scan-Trigger
Secondary features for condition monitoring
Inclination monitoring and installation aid
Internal humidity detection
Internal temperature monitoring
Vibration monitoring
Image resolution
1.2 MP(1280 x 960 pixels)
Focal length
9.6 mm
Range min.
50 mm
Field of view
30 x 23 mm ... 305 x 230 mm
Light emitter illumination
LED white
LED infrared
Interface
Multi-fieldbus PROFINET
EtherNET/IP;TCP/UDP;IIoT (Gigabit Ethernet)
Dimension
56 x 56 x 59 mm
IP rating
IP67
Approval/Conformity
CE
UKCA
cULus
FCC
WEEE
More product details

Downloads

  • SIMPLIFY PACKAGING AUTOMATION. BUILD DIGITAL-READY MACHINES
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue