Products
Service & Support
Industries & Solutions
Company

Inspecting injection vials

Inspecting injection vials

The production of medical vials is subject to strict quality assurance measures. In order to detect defects such as impurities, blowholes, scratches, sink marks, and flow seams, camera systems are used to inspect the vials, often from different directions. Powerful software modules then interpret all camera images simultaneously. From the point of view of cost efficiency, this ensures that the cycle time of production is not changed, but that product quality is guaranteed 100 % and in real time.

The features

  • High-resolution cameras detect the smallest defects
  • Real-time capability enables in-line measurement
  • Modular system consisting of lenses, filters and camera modules can be assembled according to individual requirements

The products listed here are "standard products" or "modified standard products".
When using these products as components in laboratory or medical equipment, the usability of these products must be checked and qualified by the laboratory/medical equipment manufacturer on his own responsibility.
Before construction, installation and commissioning, please observe the data sheet/operating instructions of the product.

Downloads

  • Industry brochure life science – medical and laboratory applications
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue