Products
Service & Support
Industries & Solutions
Company

Identifying data matrix codes on electronic components

BVS coder reader

Identifying data matrix codes on electronic components

In the assembly process, all components and assemblies can be uniquely identified by means of attaching 2D codes and tracking them. Using Balluff code readers, you can read even the smallest data matrix codes, e.g. on battery cells or circuit boards – even when the component is in motion.

Features

  • Simple and self-explanatory operation
  • Safe reading of multiple codes at the same time
  • Simple connection to PLC via IO-Link, PROFINET and EtherNet/IP interface
  • Compact design
  • Different lenses available
  • available with integrated red or infrared light

Downloads

  • Industry brochure electronics industry
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue