Products
Service & Support
Industries & Solutions
Company

Identify component rollers

BVS-HS handheld code reader

Identify component rollers

For smooth processes on SMT placement machines, it is essential that component rolls are always reliably detected. Optical identification of 1D and 2D barcodes has proven successful here. Our robust hand-held code readers with protection class IP65 read all common codes quickly and reliably, and can even handle multiple falls onto concrete from a height of up to two meters.

Features

  • Intuitive target system with clearly visible laser marking frame
  • Read confirmation by an acoustic signal, as well as via two green LEDs and projection of a green LED spot on the read code
  • Charge and read up to 30,000 times with lithium ion batteries
  • Installation-free operation thanks to low weight and ergonomic shape

Related topics

Downloads

  • Industry brochure electronics industry
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue