Products
Service & Support
Industries & Solutions
Company

Forklifts: Checking whether the Seat is Occupied

Forklifts: Checking whether the Seat is Occupied

Inductive sensors from Balluff ensure safety in forklift applications. The motor can only be started if the sensor has detected the presence of the driver. This is accomplished with a sensor attached to the seat frame detects whether there is pressure on the seat to indicate a person is sitting on it. If this is the case, the metal frame of the forklift is detected and the machine can be started.

The features

  • No special target needed
  • Contactless and wear-free

Downloads

  • Industry brochure mobile equipment
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue