Products
Service & Support
Industries & Solutions
Company

For all movements at the coke oven battery

For all movements at the coke oven battery

Would you like to enjoy the benefits of non-contact travel measurement even in high ambient temperatures? Then we recommend our BTL magnetostrictive linear position sensor rated for up to 100 °C. From its protected position in the hydraulic cylinder, it controls all movements at the coke oven battery.

The features

  • Rugged metal housing with IP67
  • Can be equipped with PTFE cable up to 200 °C

Downloads

  • Industry brochure steel and metallurgical industry
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue