Products
Service & Support
Industries & Solutions
Company

Fire Truck: Monitoring Water Pressure

Fire Truck: Monitoring Water Pressure

Pressure sensors from Balluff assist in reliable fire truck operation. They do this by monitoring for sufficient water pressure. They constantly measure the water pressure over a pressure range of up to 50 bar and enable regulation. These extremely compact sensors are simple to install with the M12 plug. And thanks to their stainless steel housing they are very robust.

The features

  • Wide temperature range for both the medium and environment
  • Space-saving

Downloads

  • Industry brochure mobile equipment
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue