Products
Service & Support
Industries & Solutions
Company

Ensure power supply

BAE Heartbeat® power supplies with IO-Link interface

Ensure power supply

Our intelligent and robust Heartbeat® power supplies guarantee you a reliable and efficient connectivity. They easily withstand shocks, vibrations and heavy contamination – and keep you constantly informed about the internal device status. Essential parameters are reported via IO-Link and additionally visualized via LEDs. This enables you to perform predictive maintenance and replace the device quickly in an emergency.

Features

  • Fully encapsulated, IP67
  • Status diagnostics via IO-Link: current load situation, degree of wear, remaining service life
  • Status visualization via LEDs

Downloads

  • Industry brochure white goods – household appliances
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue