Products
Service & Support
Industries & Solutions
Company

Energy and data transmitted to change gripper without contact

BIC inductive couplers

Energy and data transmitted to change gripper without contact

Inductive couplers from Balluff are the right choice for automating gripper changes. They transmit signals and energy contactlessly via an air gap, eliminating the need for mechanical contacting of (dirt-)sensitive connectors. The signal transmission is not even disturbed by paraffin-containing release agents. Thanks to these properties of our couplers, your robot is continuously given a 360-degree range of motion.

Features

  • Easy installation via plug-and-play
  • Maintenance-free transmission without mechanical wear
  • Short set-up times thanks to automated gripper changes
  • Increased function queries even in previously inaccessible places
  • Easy network connection with IO-Link

Downloads

  • Industry brochure white goods – household appliances
  • Industry brochure electronics industry
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue