Products
Service & Support
Industries & Solutions
Company

Electrode monitoring in the electric arc furnace

Electrode monitoring in the electric arc furnace

Sensors for detecting color and contrast support the positioning of electrodes in the arc furnace. The sensor, which is protected in the gripper, checks whether it has been gripped correctly using color markings on the electrode – with absolute reliability and at various temperatures.

The features

  • Software allows for simple configuration and visualization
  • Any number of colors, even the slightest shades, can be detected and differentiated even with changing object temperature
  • Rugged metal housing

Downloads

  • Industry brochure steel and metallurgical industry
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue