Products
Service & Support
Industries & Solutions
Company

Determine position

Determine position

In order to service the turbine you need to make sure it is safely stopped. Our high-pressure rated inductive sensors help you to reliably determine the piston position of the locking cylinder and the end position of the cylinder in hydraulic pitch systems.

The features

  • Pressure rated to 500 bar, can be installed directly
  • Stainless steel housing
  • Also available in analog version for soft stop

Downloads

  • Industry brochure energy production
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue