Products
Service & Support
Industries & Solutions
Company

Detecting the position of the skids in conveying systems

Detecting the position of  the skids in conveying systems

Use our inductive sensors to ensure reliable and precise transfer of the bodywork. They reliably and precisely detect the position of the modular skid conveying systems during the entire paint process – and stand out with their generous switching distance. The sensors with compact form factors can also be installed simply and flexibly – whether on roller conveyors, chain and belt conveyors, or tilting tables, rotary indexing tables or eccentric lifting tables.

The features

  • Rotating connection and convertible active surface
  • Long service life since generous switching distance with compact size prevents collisions
  • Operating the switching status can be detected over a long distance

Downloads

  • Industry brochure automotive
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue