Products
Service & Support
Industries & Solutions
Company

Detecting end positions on gantry loaders

Detecting end positions on gantry loaders

Inductive sensors are used to reliably detect end positions on overhead loading systems. All you need to do is attach a metal switch lug at the desired position. This is detected by the sensors without contact to provide the controller with the correct switching signal.

The features

  • Generous switching distance, simple installation
  • Non-contact and wear-free
  • Broad range of rugged, reliable sensors including mini-sizes for a variety of installation situations

Downloads

  • Industry brochure metalworking
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue